IESNA:LM-63-2002
[TEST]P1505268
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-111)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (4000K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25114
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 155.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
13014.2 12994.4 12987.5 12944.5 12878.3 12831.9 12770 12665.1 12516.3 12366.7
12202.5 12001.3 11749.4 11066.7 10232.7 9268.8 8194 7010.1 5761.6 4625.8
3490.9 2466.8 1609.6 1272.5 1152.2 1070.5 1023.2 982.8 938.9 879.6
801.3 705.9 585.5 444.5 294.1 143.6 0
